??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Archimedys-Exventys
Description
11060 - Archimedes screw module, Food contact - MRH 50-25 U2
Bill of material
Archimedys-Exventys - 11060 - MRH 50-25 U2
Part Number
11060 - MRH 50-25 U2
Description
Archimedes screw module, Food contact, pitch 25 mm, Right hand MRH 50 25 U2
Thread direction
Right
Outside dimension
50.8 mm
Outside dimension
2 Inch
Diameter of the core
24 mm
Diameter of the core
0.94 Inch
Functional height
25 mm
Functional height
0.98 Inch
Axe cross section
13 mm
Axe cross section
0.51 Inch
Pas
25 mm
Pas
0.98 Inch
Filling level 100%. Outputper rotation
0.0024
Filling level 100%. Outputper rotation
0.0847 ft³
Mass of a module
30 g
Mass of a module
0.07 lb
Previews
3D
2D
Download CAD models