??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1105892 - SF-5EP1N8AWA00/VPE 20
Bill of material
PHOENIX CONTACT 1105892
Product number of the Manufacturer
1105892
Short Description
Device connector front mounting
Long Description
Device connector front mounting, straight, for standard and SPEEDCON interlock, M23, number of positions: 5+PE, contact connection type: Pin, Axial O-ring, 4x Ø 3.2, shielded: yes, flange dimensions: 26 mm x 26 mm, degree of protection: IP67, Compatible with mating connectors with SPEEDCON or M23 standard knurled nuts, number of positions: 6, connection method: Crimp connection, series: SF
Manufacturer Type Description
SF-5EP1N8AWA00/VPE 20
Preview
International product number
4055626990736
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
21
Combustibility class
V0
Min. operating temperature
-40 °C
Max. operating temperature
125 °C
Pole number
6
Degree of protection (IP), mounted
IP67
max. operating ambient temperature
125 °C
PE connection present
No
material of housing
GD-Zn
screen connection present
Yes
Number of control contacts
6
Construction form of the plug connector
Plug
Type of plug-in contact, outside
Male (plug)
With thread
Yes
Connection on the inside
Crimp connection
Inside connection
Crimp connection
GTIN
4055626990736
Manufacturer product designation
Device connector front mounting
Manufacturer product description
Device connector front mounting, straight, for standard and SPEEDCON interlock, M23, number of positions: 5+PE, contact connection type: Pin, Axial O-ring, 4x Ø 3.2, shielded: yes, flange dimensions: 26 mm x 26 mm, degree of protection: IP67, Compatible with mating connectors with SPEEDCON or M23 standard knurled nuts, number of positions: 6, connection method: Crimp connection, series: SF
Product type
SF-5EP1N8AWA00/VPE 20
URI of the product
http://www.phoenixcontact.com/product/1105892
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
20
Quantity Scale
20
Customs tariff number
85366990
Country of origin
DE
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part