??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1105881 - EV-T1G2CC-DC80A-5,0M6ASBK11
Bill of material
PHOENIX CONTACT 1105881
Product number of the Manufacturer
1105881
Short Description
DC charging cable
Long Description
CHARX connect compact, DC charging cable, with vehicle charging connector and open cable end, for charging electric vehicles (EV) with direct current (DC), with connected CS contact, with analog temperature sensors, CCS type 1, SAE J1772, IEC 62196-3, PHOENIX CONTACT logo, cable: 5 m, black, straight
Manufacturer Type Description
EV-T1G2CC-DC80A-5,0M6ASBK11
Preview
International product number
4055626990712
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
92
Application standards
SAE J1772, IEC 62196-3
Nominal current
80 A
nominal voltage
1000 V
Current type
DC
length of the cable
5 m
Charging mode
Mode 4
Type infrastructure side
free conductor end
With Incable Control Box (ICCB)
No
Type vehicle side
type 1 CCS
Number of communication conductors
2
With temperature sensor
Yes
GTIN
4055626990712
Manufacturer product designation
DC charging cable
Manufacturer product description
CHARX connect compact, DC charging cable, with vehicle charging connector and open cable end, for charging electric vehicles (EV) with direct current (DC), with connected CS contact, with analog temperature sensors, CCS type 1, SAE J1772, IEC 62196-3, PHOENIX CONTACT logo, cable: 5 m, black, straight
Product type
EV-T1G2CC-DC80A-5,0M6ASBK11
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85444290
Country of origin
PL
Deeplink
Deeplink
Сваляне на CAD модели
Няма действия за генериране, свързани с тази част