??
카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
Archimedys-Exventys
Description
11058 - Archimedes screw module, Food contact - TRH 50-50 U2
Bill of material
Archimedys-Exventys - 11058 - TRH 50-50 U2
Part Number
11058 - TRH 50-50 U2
Description
Archimedes screw module, Food contact, pitch 50 mm, Right hand TRH 50 50 U2
Thread direction
Right
Outside dimension
50.8 mm
Outside dimension
2 인치
Diameter of the core
24 mm
Diameter of the core
0.94 인치
Functional height
50 mm
Functional height
1.97 인치
Axe cross section
13 mm
Axe cross section
0.51 인치
Pas
50 mm
Pas
1.97 인치
Filling level 100%. Outputper rotation
0.0047
Filling level 100%. Outputper rotation
0.1659 ft³
Mass of a module
42 g
Mass of a module
0.09 lb
미리보기
3D
2D
CAD모델 다운로드