??
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Azienda
PHOENIX CONTACT
Descrizione
1105796 - SK 20 VPE 250
Lista materiale
PHOENIX CONTACT 1105796
Product number of the Manufacturer
1105796
Short Description
Shield connection clamp
Long Description
Shield connection clamp, connection method: Screw connection, mounting type: direct screw connection, color: silver
Manufacturer Type Description
SK 20 VPE 250
Preview
International product number
4055626989594
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
6
height
75 mm
Explosion tested design (EEx e)
No
Width of spacing
24 mm
Assembly type
screwable
net weight
0.022 kg
Design of electrical connection
Screw connection
max. permissible cable diameter
20 mm
GTIN
4055626989594
Manufacturer product designation
Shield connection clamp
Manufacturer product description
Shield connection clamp, for shield on busbars, contact resistance < 1 mΩ
Product type
SK 20 VPE 250
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
250
Quantity Scale
250
Customs tariff number
85369010
Country of origin
DE
Deeplink
Deeplink
Download modelli CAD
Nessun processo di generazione è associato a questa parte