??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1105704 - CASE L-BOXX MINI
Bill of material
PHOENIX CONTACT 1105704
Product number of the Manufacturer
1105704
Short Description
System package
Long Description
System package, width: 260 mm, height: 63 mm
Manufacturer Type Description
CASE L-BOXX MINI
Preview
International product number
4055626989068
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
17
GTIN
4055626989068
Manufacturer product designation
System package
Manufacturer product description
Plastic box for small assortments up to 1.5 kg. Compatible with the L-Boxx system.
Product type
CASE L-BOXX MINI
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
39231010
Country of origin
PL
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part