??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Archimedys-Exventys
Description
11053 - Archimedes screw module, Food contact, pitch 80 mm, Right hand FRH 76 -80 U2
Bill of material
Archimedys-Exventys - 11053 - FRH 76-80 U2
Part Number
11053 - FRH 76-80 U2
Description
Module de vis d'Archimède, Alimentaire, Pas 80 mm à Droite, FRH 76-80 U2
Thread direction
Right
Outside dimension
76.2 mm
Outside dimension
3 Inch
Diameter of the core
30 mm
Diameter of the core
1.18 Inch
Functional height
25 mm
Functional height
0.98 Inch
Axe cross section
17 mm
Axe cross section
0.67 Inch
Pas
80 mm
Pas
3.15 Inch
Filling level 100%. Outputper rotation
0
Filling level 100%. Outputper rotation
0 ft³
Mass of a module
100 g
Mass of a module
0.22 lb
Previews
3D
2D
CAD modeli indir