??
Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
Archimedys-Exventys
Description
11051 - Archimedes screw module, Food contact, pitch 80 mm, Right hand MRH 76-80 U2
Bill of material
Archimedys-Exventys - 11051 - MRH 76-80 U2
Part Number
11051 - MRH 76-80 U2
Description
Archimedes screw module, Food contact, pitch 80 mm, Right hand MRH 76-80 U2
Thread direction
Right
Outside dimension
76.2 mm
Outside dimension
3 Inch
Diameter of the core
30 mm
Diameter of the core
1.18 Inch
Functional height
80 mm
Functional height
3.15 Inch
Axe cross section
17 mm
Axe cross section
0.67 Inch
Pas
80 mm
Pas
3.15 Inch
Filling level 100%. Outputper rotation
0.018
Filling level 100%. Outputper rotation
0.009 ft³
Mass of a module
110 g
Mass of a module
0.24 lb
プレビュー
3D
2D
ダウンロード(CADデータ)