??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1104980 - PPS COMPACT
Bill of material
PHOENIX CONTACT 1104980
Product number of the Manufacturer
1104980
Short Description
Cutting tool
Long Description
Cutting tool, black
Manufacturer Type Description
PPS COMPACT
Preview
International product number
4055626974774
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
max. thickness of material
1.500 mm
GTIN
4055626974774
Manufacturer product designation
Cutting tool
Manufacturer product description
Profile cutter, for cutting standard DIN rails NS 35/7,5 and NS 35/15 to length
Product type
PPS COMPACT
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
82034000
Country of origin
DE
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part