??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1103844 - ST - A -TF-SET INSTA-BASIC
Bill of material
PHOENIX CONTACT 1103844
Product number of the Manufacturer
1103844
Short Description
Tool bag, equipped
Long Description
Tool bag, equipped
Manufacturer Type Description
ST - A -TF-SET INSTA-BASIC
Preview
International product number
4055626967486
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
5
number of blind nut inserts
0
heating- + sanitary mechanic set present
No
e-mechanic set present
No
number of cable cutters
1
number of crosshead screwdrivers (PH)
0
number of crosshead screwdrivers (PZ)
1
number of files
0
number of finishing tools glass fiber cable
0
number of fork spanners
0
number of guiding drills
0
number of hole edge core drills
0
number of hole saws
0
number of hot air guns
0
number of HSS spiral drills
0
number of measuring devices
0
number of open-end spanners
0
number of ring spanners
0
number of screwdrivers (hexalobular)
0
number of slotted screwdrivers
1
number of socket spanners
0
number of step drills
0
number of stone drills
0
number of tools for coaxial cable
0
number of wood borers
0
Packaging
bag
total number of tools
10
GTIN
4055626967486
Manufacturer product designation
Tool bag, equipped
Manufacturer product description
Tool wrap, equipped with: cable cutter, side cutter, needle-nose and stripping pliers, stripping tool with round longitudinal cutter Ø 8 ... 13 mm, VDE screwdriver – slim design, slotted: 0.8x4.0 cross: PZ2, phase tester and folding meter
Product type
ST - A -TF-SET INSTA-BASIC
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Country of origin
DE
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part