??
Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1103721 - FBS 2-10 GY
Bill of material
PHOENIX CONTACT 1103721
Product number of the Manufacturer
1103721
Short Description
Plug-in bridge
Long Description
Plug-in bridge, pitch: 10.2 mm, number of positions: 2, color: gray
Manufacturer Type Description
FBS 2-10 GY
Preview
Explosion tested design (EEx e)
No
color
Grey
Assembly type
plug-in
net weight
0.007 kg
Grid dimensions
10.200 mm
Insulation present
Yes
Number of bridged terminals
2
shock-hazard protection present
No
GTIN
4055626968131
Manufacturer product designation
Plug-in bridge
Manufacturer product description
Plug-in bridge, pitch: 10.2 mm, color: gray
Product type
FBS 2-10 GY
GLN of manufacturer
4063151
International product number
4055626968131
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
85389099
Country of origin
PL
Deeplink
Deeplink
ダウンロード(CADデータ)
生成アクションは、このパーツに関連付いていません。