??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1103638 - QPD W3PE1,5 6-10 M25 0,1 BKKTH
Bill of material
PHOENIX CONTACT 1103638
Product number of the Manufacturer
1103638
Short Description
Panel feed-through
Long Description
Panel feed-through, number of positions: 3+PE, black, 1.5 mm², cable length: 0.1 m
Manufacturer Type Description
QPD W3PE1,5 6-10 M25 0,1 BKKTH
International product number
4055626967776
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
17
Application standards
not available
certificate/approval
cULus Listed, EAC
width
30.060 mm
height
30.050 mm
net weight
0.022 kg
Pole number
4
color of housing
Black
Without halogens
No
Degree of soiling
3
Design
connector
interlockable
Yes
mechanical coding present
No
color coding/contact insert
Black
number of connections per pole
1
GTIN
4055626967776
Manufacturer product designation
Panel feed-through
Manufacturer product description
Panel feed-through, number of positions: 3+PE, black, 1.5 mm², cable length: 0.1 m
Product type
QPD W3PE1,5 6-10 M25 0,1 BKKTH
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
100
Quantity Scale
1
Customs tariff number
85444290
Country of origin
PL
Deeplink
Deeplink
Previews
3D
2D
Download CAD models