??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1102626 - SCX 4POE 2LX
Bill of material
PHOENIX CONTACT 1102626
Product number of the Manufacturer
1102626
Short Description
Industrial Ethernet Switch
Long Description
Smart Camera Box to connect PoE end devices, four PoE ports, two uplink ports (SFP slots), Managed Switch, integrated surge protection and splice tray, supply voltage 100 ... 240 V AC, wall or mast mounting
Manufacturer Type Description
SCX 4POE 2LX
Preview
International product number
4055626964324
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
716
Use for product
Industrial Ethernet Switch
GTIN
4055626964324
Manufacturer product designation
Industrial Ethernet Switch
Manufacturer product description
Smart Camera Box to connect PoE end devices, four PoE ports, two uplink ports (SFP slots), Managed Switch, integrated surge protection and splice tray, supply voltage 100 ... 240 V AC, wall or mast mounting
Product type
SCX 4POE 2LX
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85176200
Country of origin
DE
Deeplink
Deeplink
Previews
3D
2D
Download CAD models