??
Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
Archimedys-Exventys
Description
11024 - Archimedes screw module, Food contact - FRH 102-100 U2
Bill of material
Archimedys-Exventys - 11024 - FRH 102-100 U2
Part Number
11024 - FRH 102-100 U2
Description
Archimedes screw module, Food contact, pitch 150 mm, Right hand FRH 102-100 U2
Thread direction
Right
Outside dimension
101.6 mm
Outside dimension
4 Inch
Diameter of the core
39 mm
Diameter of the core
1.54 Inch
Functional height
25 mm
Functional height
0.98 Inch
Axe cross section
22 mm
Axe cross section
0.87 Inch
Pas
100 mm
Pas
3.94 Inch
Filling level 100%. Outputper rotation
0
Filling level 100%. Outputper rotation
0 ft³
Mass of a module
182 g
Mass of a module
0.40 lb
プレビュー
3D
2D
ダウンロード(CADデータ)