??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1102382 - NBC-M12MS/90-94D/R4AC VA NC
Bill of material
PHOENIX CONTACT 1102382
Product number of the Manufacturer
1102382
Short Description
Network cable
Long Description
Network cable, Ethernet, 8-position, shielded, Plug straight M12 / IP67, coding: A, on Plug straight RJ45 / IP20, cable length: 90 m, Shield not connected to knurl
Manufacturer Type Description
NBC-M12MS/90-94D/R4AC VA NC
International product number
4055626962566
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
11
diameter
6.400 mm
Application standards
not available
certificate/approval
not available
Pole number
8
Without halogens
No
Coding (head 1)
A-coded
screened
No
Material of the cable mantle
PVC (reinforced) UV-resistant
Cable length can be configured
No
Design of the electrical connection (head 1)
M12
nominal voltage
30 V
Color of coat
black RAL 9005
min. permissible cable outside temperature, fixed laid
-40 °C
max. permissible cable outside temperature, fixed laid
80 °C
Number of wires
8
suitable for cable guide chain
No
arrangement of the cable lead-in (head 2)
straight
Design of the electrical connection (head 2)
RJ45
Arrangement of the cable lead-in, head 1
straight
Type of plug-in contact, head 1
Male (plug)
Type of plug-in contact (head 2)
Male (plug)
Conductor cross-section, max.
0.140 mm^2
Conductor cross section (AWG), max.
26
Coding
not relevant
Torsion-resistant
No
Hybrid cable
No
Length of the preassembled line
90 m
Category (capacity)
Ethernet
Thickness of insulation
0.800 mm
GTIN
4055626962566
Manufacturer product designation
Network cable
Manufacturer product description
Network cable, Ethernet, 8-position, shielded, Plug straight M12 / IP67, coding: A, on Plug straight RJ45 / IP20, cable length: 90 m, Shield not connected to knurl
Product type
NBC-M12MS/90-94D/R4AC VA NC
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
10
Quantity Scale
1
Customs tariff number
85444290
Country of origin
PL
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part