??
Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
Archimedys-Exventys
Description
11023 - Archimedes screw module, Food contact - MRH 102-50 U2
Bill of material
Archimedys-Exventys - 11023 - MRH 102-50 U2
Part Number
11023 - MRH 102-50 U2
Description
Archimedes screw module, Food contact, pitch 50 mm, Right hand MRH 102-50 U2
Thread direction
Right
Outside dimension
101.6 mm
Outside dimension
4 Inch
Diameter of the core
39 mm
Diameter of the core
1.54 Inch
Functional height
50 mm
Functional height
1.97 Inch
Axe cross section
22 mm
Axe cross section
0.87 Inch
Pas
50 mm
Pas
1.97 Inch
Filling level 100%. Outputper rotation
0.02
Filling level 100%. Outputper rotation
0.73 ft³
Mass of a module
177 g
Mass of a module
0.39 lb
プレビュー
3D
2D
ダウンロード(CADデータ)