??
카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
PERI
Description
110211 - UPY 300
Bill of material
110211
Art.-Nr.
110211
SHORTNAME
UPY 300
Article Name
TOEBOARD STEEL UPY 300
Article Description
Standard version: surface, yellow coated
ARTICLEGROUP
PERI UP FLEX MODULAR SCAFFOLD
LOD Level
LENGHT
0 mm
WIDTH
0 mm
HEIGHT
2986 mm
AREA
0 mm^2
WEIGHT
6.10 kg
ARTICLESTATUS
1 - Standard Article
RENTABLE
UNIT
PC
Product Information
https://www.peri.com/en/products/scaffolding.html
Procurument Locations
https://www.peri.com/en/company/locations.html#view=list
DOCUMENTS
https://www.peri.de/produkte/geruestsysteme/arbeitsgerueste-und-geruest-plattformen/peri-up-flex-bewehrungsgeruest.html
Documents Additional
https://www.peri.com/en/products/software-and-apps.html
미리보기
3D
치수도
2D
CAD모델 다운로드