??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Archimedys-Exventys
Description
11021 - Archimedes screw module, Food contact - MRH 102-100 U2
Bill of material
Archimedys-Exventys - 11021 - MRH 102-100 U2
Part Number
11021 - MRH 102-100 U2
Description
Archimedes screw module, Food contact, pitch 150 mm, Right hand MRH 102-100 U2
Thread direction
Right
Outside dimension
101.6 mm
Outside dimension
4 Inch
Diameter of the core
39 mm
Diameter of the core
1.54 Inch
Functional height
100 mm
Functional height
3.94 Inch
Axe cross section
22 mm
Axe cross section
0.87 Inch
Pas
100 mm
Pas
3.94 Inch
Filling level 100%. Outputper rotation
0.04
Filling level 100%. Outputper rotation
1.46 ft³
Mass of a module
232 g
Mass of a module
0.51 lb
Previews
3D
2D
Download CAD models