??
Catalog navigation
CAD-Modellauswahl
Auswählbare Produkte: 1
HELP_VARIABLE
Company
Archimedys-Exventys
Description
11020 - Archimedes screw module, Food contact - TRH 102-100 U2
Bill of material
Archimedys-Exventys - 11020 - TRH 102-100 U2
Part Number
11020 - TRH 102-100 U2
Description
Archimedes screw module, Food contact, pitch 150 mm, Right hand TRH 102-100 U2
Thread direction
Right
Outside dimension
101.6 mm
Outside dimension
4 Zoll
Diameter of the core
39 mm
Diameter of the core
1.54 Zoll
Functional height
100 mm
Functional height
3.94 Zoll
Axe cross section
22 mm
Axe cross section
0.87 Zoll
Pas
100 mm
Pas
3.94 Zoll
Filling level 100%. Outputper rotation
0.04
Filling level 100%. Outputper rotation
1.46 ft³
Mass of a module
230 g
Mass of a module
0.51 lb
Voransichten
3D
2D
CAD-Modelle herunterladen