??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Archimedys-Exventys
Description
11013 - Archimedes screw module, Food contact - FRH 150-75 U2
Bill of material
Archimedys-Exventys - 11013 - FRH 150-75 U2
Part Number
11013 - FRH 150-75 U2
Description
Archimedes screw module, Food contact, pitch 75 mm, Right hand FRH 150-75 U2
Thread direction
Right
Outside dimension
150 mm
Outside dimension
6 Inch
Diameter of the core
57 mm
Diameter of the core
2.24 Inch
Functional height
40 mm
Functional height
1.57 Inch
Axe cross section
32 mm
Axe cross section
1.26 Inch
Pas
75 mm
Pas
2.95 Inch
Filling level 100%. Outputper rotation
0
Filling level 100%. Outputper rotation
0 ft³
Mass of a module
600 g
Mass of a module
1.32 lb
Previews
3D
2D
Download CAD models