??
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1101177 - SOL-SC-1ST-0-DC-2MPPT-1200FS
Bill of material
PHOENIX CONTACT 1101177
Product number of the Manufacturer
1101177
Short Description
String combiner box (SCB)
Long Description
String combiner box for photovoltaic systems up to 1000 V DC for connecting 2 x 1 string. With surge protection (type 1/2), DC fire service switch disconnector, Push-in connection for the input side, and screw connection on the switch disconnector for the output side.
Manufacturer Type Description
SOL-SC-1ST-0-DC-2MPPT-1200FS
Preview
International product number
4055626955636
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
degree of protection
IP65
width
361 mm
height
254 mm
depth
111 mm
GTIN
4055626955636
Manufacturer product designation
String combiner box (SCB)
Manufacturer product description
String combiner box for photovoltaic systems up to 1000 V DC for connecting 2 x 1 string. With surge protection (type 1/2), DC fire service switch disconnector, Push-in connection for the input side, and screw connection on the switch disconnector for the output side.
Product type
SOL-SC-1ST-0-DC-2MPPT-1200FS
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85363030
Country of origin
DE
Deeplink
Deeplink
Stáhnout CAD model
Tento prvek nejde vygenerovat