??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1101121 - EV-T1G2CC-DC200A-25FT1ASBK11
Bill of material
PHOENIX CONTACT 1101121
Product number of the Manufacturer
1101121
Short Description
DC charging cable
Long Description
CHARX connect standard, DC charging cable, with vehicle charging connector and open cable end, for charging electric vehicles (EV) with direct current (DC), with charging connector holder, with analog temperature sensors, CCS type 1, SAE J1772, IEC 62196-3, HPC-Line, PHOENIX CONTACT logo, cable: 25 ft, black, straight, NOTE: Cable management may be required.
Manufacturer Type Description
EV-T1G2CC-DC200A-25FT1ASBK11
Preview
International product number
4055626953076
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
72
Application standards
SAE J1772, IEC 62196-3
Nominal current
200 A
nominal voltage
1000 V
Current type
DC
length of the cable
7.620 m
Charging mode
Mode 4
Type infrastructure side
free conductor end
With Incable Control Box (ICCB)
No
Type vehicle side
type 1 CCS
Number of communication conductors
2
With temperature sensor
Yes
GTIN
4055626953076
Manufacturer product designation
DC charging cable
Manufacturer product description
CHARX connect standard, DC charging cable, with vehicle charging connector and open cable end, for charging electric vehicles (EV) with direct current (DC), with charging connector holder, with analog temperature sensors, CCS type 1, SAE J1772, IEC 62196-3, HPC-Line, PHOENIX CONTACT logo, cable: 25 ft, black, straight, NOTE: Cable management may be required.
Product type
EV-T1G2CC-DC200A-25FT1ASBK11
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85444290
Country of origin
DE
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part