??
Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1100964 - VIP-2/PT/D37SUB/M/ET200SP-HA
Bill of material
PHOENIX CONTACT 1100964
Product number of the Manufacturer
1100964
Short Description
Interface module
Long Description
Interface module, connection 1: Push-in connection 37-position, connection 2: D-SUB pin strip 1x 37-position, number of channels: 8, control logic: plusschaltend
Manufacturer Type Description
VIP-2/PT/D37SUB/M/ET200SP-HA
Preview
International product number
4055626956541
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
rated voltage
25 V
rated current
2 A
Application standards
DIN EN 50178
width
102.82 mm
height
72.8 mm
net weight
0.208 kg
depth
46.6 mm
Pole number
37
Design of the electrical connection (head 1)
Spring pulley connection
type of electrical connection, control side
D-SUB
mounting type
Top-hat rail TH35
GTIN
4055626956541
Manufacturer product designation
Interface module
Manufacturer product description
VARIOFACE module for the SIMATIC ET200SP HA with push-in connections and male D-SUB connector, for mounting on NS 35 rails, 37-pos.
Product type
VIP-2/PT/D37SUB/M/ET200SP-HA
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85369010
Country of origin
US
Deeplink
Deeplink
Previews
3D
2D
下載CAD模型