??
Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
SUNCO INDUSTRY CO.,LTD.
Description
11007002 - Steel 7-mark Hexagon trimmer P
Bill of material
11-00-7002-0060-0160
Size
M 6
Length
Order number
Pitch
1 mm
Width
4 mm
tolerance-k
+-0.15 mm
Width
10 mm
tolerance-S
-0.2 mm
Height
11.5 mm
Size of Washer
NONE
Size of Spring Washer
11.5x1.5
Length of Run -out of thread (a)
5.1 mm
Previews
3D
Dimension
2D
Download CAD models