??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Afag
Description
11006510 - Clamp angle
Bill of material
11006510 Clamp angle
Order number
11006510
Dimension
60 mm
Dimension
60 mm
Dimension
78 mm
Dimension
24 mm
Dimension H7
45 mm
Dimension
6.4 mm
Dimension
M8
Dimension
48 mm
Material
Aluminium
CTN Huttwil
84313900
CTN Amberg
84799096
Weight
0.215 kg
Previews
3D
Dimension
2D
Download CAD models