??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1100503 - QPD W3PE2,5M25 0,5BKVPE100D-DT
Bill of material
PHOENIX CONTACT 1100503
Product number of the Manufacturer
1100503
Short Description
Panel feed-through
Long Description
Panel feed-through, 20 A
Manufacturer Type Description
QPD W3PE2,5M25 0,5BKVPE100D-DT
International product number
4055626955247
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
14
degree of protection
IP66
rated voltage
690 V
rated current
20 A
Application standards
not available
certificate/approval
cULus Listed
net weight
0.022 kg
Without halogens
No
Degree of soiling
3
Design
connector
interlockable
No
mechanical coding present
No
angle of plug
straight
built-in version
built-in part/plug-in connection
number of connections per pole
1
GTIN
4055626955247
Manufacturer product designation
Panel feed-through
Manufacturer product description
Panel feed-through, 20 A
Product type
QPD W3PE2,5M25 0,5BKVPE100D-DT
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
100
Quantity Scale
100
Customs tariff number
85444290
Country of origin
PL
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part