??
Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
SUNCO INDUSTRY CO.,LTD.
Description
11000061 - Steel Hexagon trimmer P
Bill of material
11-00-0061-0100-0300
Size
M 10
Length
Order number
Pitch
1.25 mm
Width
7 mm
tolerance-k
+-0.2 mm
Width
14 mm
tolerance-S
-0.25 mm
Height
19.6 mm
Size of Washer
22x1.6
Size of Spring Washer
NONE
Length of Run -out of thread (a)
5.2 mm
Previews
3D
Dimension
2D
Download CAD models