??
Catalog navigation
CAD model selection
Selectable products: 13
HELP_VARIABLE
Company
SUNCO INDUSTRY CO.,LTD.
Description
11000052 - Steel Hexagon trimmer P
Bill of material
11-00-0052-0080-0200
Size
M 8
Length
Order number
Pitch
1.25 mm
Width
5.5 mm
tolerance-k
+-0.15 mm
Width
12 mm
tolerance-S
-0.25 mm
Height
15 mm
Size of Washer
NONE
Size of Spring Washer
14.5x2.0
Length of Run -out of thread (a)
6.7 mm
Previews
3D
Dimension
2D
Download CAD models