??
Catalog navigation
CAD模型选择
可提供的产品: 18
HELP_VARIABLE
Company
SUNCO INDUSTRY CO.,LTD.
Description
11000011 - Steel Hexagon trimmer I
Bill of material
11-00-0011-0080-0300
Size
M 8
Length
Order number
Pitch
1.25 mm
Width
5.5 mm
tolerance-k
+-0.15 mm
Width
13 mm
tolerance-S
-0.25 mm
Height
15 mm
Size of Washer
17x1.6
Size of Spring Washer
NONE
Length of Run -out of thread (a)
8.4 mm
预览
3D
尺寸标注
2D
下载CAD模型