??
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 17
HELP_VARIABLE
Company
SUNCO INDUSTRY CO.,LTD.
Description
11000008 - Steel Hexagon trimmer PD
Bill of material
11-00-0008-0080-0350
Size
M 8
Length
Order number
Pitch
1.25 mm
Width
5.5 mm
tolerance-k
+-0.15 mm
Width
13 mm
tolerance-S
-0.25 mm
Height
15 mm
Size of Washer
16x1.6
Size of Spring Washer
NONE
Length of Run -out of thread (a)
4.2 mm
Anteprime
3D
Dimensione
2D
Download modelli CAD