??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 2
HELP_VARIABLE
Company
voestalpine
Description
11.4 - L-Gibs
Bill of material
18965
Code-No. WF 750/1A
Length L
mm
Length L1
145 mm
Length L2
mm
Cheese head screw DIN EN ISO 4762
D1
11 mm
D2
18 mm
S
40 mm
S1
13 mm
R
1 mm
R1
2 mm
S2
20 mm
R2
3.5 mm
B
40 mm
B1
28 mm
Weight
kg
Customs tariff number
84833080
Previews
3D
Wymiar
2D
Pobierz modele CAD