??
Catalog navigation
Selección de modelo CAD
Productos disponibles: 6
HELP_VARIABLE
Company
agru
Description
11.015 - Backing Ring DIN
Bill of material
AGRU_11015012511_Backing Ring DIN_steel insert/f. flange adaptor_PP-FRP grey_125 - MOP 16 bar
LOD Destination
LOD Level
Article number
Article number
Image Code
11.015
Weight
kg
Dimension long
Dimension short
Description 1
Backing Ring DIN
Description 2
steel insert/f. flange adaptor
Material
PP-FRP grey
Manufacturing process
Connection methode
Flange connection
Outside diameter (DAOD)
mm
DN
D
mm
D2
mm
D3
mm
B
mm
K
mm
NM
P
16.000 bar
NUMB
8.000
KGEW
0.000 mm
Previews
3D
Dimensión
2D
Descarga de modelos CAD