??
Catalog navigation
CAD model selection
Selectable products: 12
HELP_VARIABLE
Company
Wilo
Description
10m³/h (nominal flow), PN25
Bill of material
4171923
Produktabbildung
Article number
Type code
Level Of Detail
Manufacturer
WILO SE
Short text
Non-self-priming, highly efficient fully stainless-steel high-pressure multistage centrifugal pump with EC motor of energy efficiency class IE5 in accordance with IEC 60034-30-2, in vertical design with integrated high-efficiency drive and in-line connections
Tender text
Highly efficient high-pressure multistage centrifugal pump with EC motor of energy efficiency class IE5 in accordance with IEC 60034-30-2, in vertical design with integrated High-Efficiency Drive and in-line connections. The integrated frequency converter enables variable speed, pressure and PID control. Control modes *"Speed control" : Manually with green button or via external signals *Constant or variable pressure: Pressure control with sensor, setpoint adjustment with green button or by means of external signals *PID control: other constant control variables (temperature, volume flow, pressure....) with sensor, setpoint adjustment with green button, by means of external signals The electronic module provides various protective functions. They include overload protection, the detection of low water, mains undervoltage or overvoltage, high ambient temperature, missing phases, blocked pumps and short-circuits. Error messages are issued on the display. Input: *In1: Input sensor signal 4-20 mA, 0-10 V, 0-20 mA or 2-10 V *In2: Input setpoint 0-20 mA, 0-10 V, 4-20 mA or 2-10 V Output: *+ 24 V voltage output with max. contact strength of 50 mA *Potential-free collective fault and run signals *External On/Off mode. IR communication *Plug-in position for Wilo IF-Modules Modbus, BACnet, CAN, PLR, LON for connection to the building automation Green-button technology and display enable particularly simple parameterisation and operation of the electronic module. The pump is equipped with a heavy-duty coupling guard. Specially built-in lifting eyes ensure easy pump installation. Intermediate bearings in the hydraulics and corrosion-resistant shaft due to stainless steel sleeve ensure a long service life. The pump is suitable for water supply, water distribution and pressure boosting, industrial recirculation systems, process water and closed cooling circuits. It can also be used in washing systems as well as for irrigation. Special features/product advantages *Highly efficient EC motor of energy efficiency class IE5 in accordance with IEC 60034-30-2 *Easy operation and configuration thanks to green button with blocking function and display *Efficiency-optimised, laser-welded 2D/3D high-efficiency hydraulics (flow and degassing optimised) *Corrosion-resistant impellers, guide vanes and stage housings *Flow and NPSH-optimised pump housing *Easy-maintenance design *Drinking water approval for pumps with parts that come in contact with the fluid made of stainless steel (EPDM version) Scope of delivery *Wilo - Helix EXCEL high-pressure multistage centrifugal pump *Installation and operating instructions *Wilo-Helix EXCEL 2, 4, 6, 10, 16 PN16 version with oval flanges: Oval counter flanges made of stainless steel with the corresponding screws, nuts and gaskets Design notes *The entire HELIX EXCEL series is equipped with a user-friendly “X-Seal” cartridge mechanical seal (with standard mechanical seal) which allows fast and easy maintenance. *For pump versions PN16 and PN25, round counter flanges in cast iron or stainless steel, screws, nuts and gaskets are available as accessories *The spacer coupling allows the mechanical seal to be replaced without removing the motor (from 5.5 kW) *Optional plug-in IF-Modules *Sensors are available as accessories. *Bypass sets are available as accessories.
Product description
ETIM Class (EC)
EC011334
Model
Vertical
Pump casing material
Stainless steel
Quality class of pump casing
Material pump wheel
Stainless steel
Material pump wheel
Material of connection
Stainless steel
Material quality connection
Volume flow rate (BEP)
0 m³/h
Head at flow rate (BEP)
0 kPa
Max. discharge flow
m³/h
Max. static height
m
Max. operating pressure
25.0 bar
Electrical connection
Terminals
Cable length
0 mm
Rated voltage
400 V
Number of phases
3
Frequency
50. 60 Hz
Nominal current
A
Motor power output (P2) per motor
kW
Minimum Efficiency Index (MEI)
0.7
Insulation class acc. to IEC
F
Rotational speed
3500.0 1/min
Motor speed control
Built-in
Type of speed control
Continuously variable
Motor with extended shaft
no
Communication
Prepared
Radio standard Bluetooth
0
Radio standard 2G / 3G / 4G
0
Radio standard 2G / 3G / 4G
0
Radio standard 5G
0
Interface signal 0-10 V / 2-10 V
0
Interface signal 0-20 mA / 4-20 mA
0
Interface PT100 / PT1000 / PTC
0
Interface Pulse Width Modulation (PWM)
0
Interface pulse counter
0
Potential free switch contact
0
With communication interface RS-485
No
With communication interface RS-232
No
Supporting protocol for EtherNet/IP
0
Supporting protocol for KNX
No
Supporting protocol for PROFIBUS
No
Supporting protocol for PROFINET IO
No
Supporting protocol for CAN/CANOpen
No
Supporting protocol for Modbus TCP
0
Supporting protocol for Modbus RTU
0
Supporting protocol for BACnet MS/TP
no
Supporting protocol for BACnet IP
no
Supporting protocol for LON/LONWorks
no
Supporting protocol for LIN Bus
No
Medium temperature (continuous)
°C
Ambient temperature
-15.0 °C
Connection on supply side
Flange
Diameter of connection on supply side
DN 40
Outer pipe diameter connection inlet side
40 mm
Flange compression stage connection inlet
PN 25 bar
Connection standard inlet side
EN 1092-1
Connection outlet side
Flange;DN40-PN25-EN1092-1
Diameter of connection on delivery side
DN 40
Outer pipe diameter connection outlet side
40 mm
Flange compression stage connection outlet
PN 25 bar
Connection standard outlet side
EN 1092-1
Flange shape
Flange
Self-priming
no
Degree of protection (IP rating)
IP55
Recess length
280.0 mm
Pump height
mm
Weight
kg
Explosion-proof
0
Standard motor
EC motor
Motor efficiency class
IE5
With protection against dry running
no
Approval
Mechanical seal
With oval counterflanges
no
Angle electrical cabinet
0 °
Angle to first bolt hole
45 °
Angle to first bolt hole
45 °
Thickness flange (incl. sealing edge)
18 mm
Thickness flange (incl. sealing edge)
18 mm
Width oval flange
0 mm
Width oval flange
0 mm
Outer diameter of flange
150 mm
Outer diameter of flange
150 mm
Outer pipe diameter connection
46 mm
Outer pipe diameter connection
46 mm
Diameter bolt hole
18 mm
Diameter bolt hole
18 mm
Diameter sealing edge
84 mm
Diameter sealing edge
84 mm
Nominal inner diameter
40 mm
Nominal inner diameter
40 mm
Thickness sealing edge
3.0 mm
Thickness sealing edge
3.0 mm
Pump height
mm
Diameter motor
mm
Height to bottom side electrical cabinet
mm
Distance to centre connection
175 mm
Distance to bottom side motor
mm
Thickness foot
20 mm
Distance to fastening
mm
Pitch circle
110 mm
Pitch circle
110 mm
Connection length
140 mm
Connection length
140 mm
Width electrical cabinet
232 mm
Length electrical cabinet
mm
Centre pump to top side electrical cabinet
mm
Centre-to-centre holes
110 mm
Centre-to-centre holes
110 mm
Length oval flange
0 mm
Length oval flange
0 mm
Number of bolt holes
4
Number of bolt holes
4
Working length
140 mm
Working length
140 mm
Dimensions
0.00 mm
Dimensions
0 mm
Dimensions
0.00 mm
Dimensions
0 mm
Dimensions
440 mm
Dimensions
252 mm
Dimensions
462 mm
Dimensions
183 mm
Dimensions
0 mm
Dimensions
0 mm
Dimensions
0 mm
Dimensions
0
Dimensions
0
Dimensions
151 mm
Dimensions
10.8 mm
Dimensions
152 mm
Dimensions
mm
Dimensions
13.5 mm
Dimensions
180 mm
Dimensions
149 mm
Dimensions
95 mm
Dimensions
mm
Dimensions
mm
Dimensions
0
Dimensions
0.0 mm
Dimensions
0 mm
Dimensions
320 mm
Dimensions
187 mm
Dimensions
410 mm
Dimensions
183 mm
Dimensions
0 mm
Dimensions
0 mm
Dimensions
181 mm
Angle bracket
180 °
Previews
3D
Dimension
2D
Download CAD models