??
Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 25
HELP_VARIABLE
Company
LILAI Chain
Description
10B-1 - Sprocket
Bill of material
1-10B-1-25-20
Model
10B-1
Pitch
15.875
Inscribed width
9.65
Roller diameter
10.16
keyway b*t
Refer to the national standard
Teeth No.
Addendum circle
Index circle
Tooth root circle
X
9.1
L
H
D
Material
PA6
Remark
L, H, D size can be processed according to customer requirements
Aperçus 3D
3D
2D
Modèles CAO générés