10A-6VGSD50B50-A1
TAIYO
Pneumatic cylinder
General-purpose pneumatic cylinders
General-purpose Pneumatic Cylinders
10A-6 Series
Powered by
CAD모델 선택
{taiyo/pneumatic_cylinder/general_purpose_pneu_cylinder/general_purpose_pneu_cylinder/10a_6_series/10a_6vg_asmtab.prj},{NB=10A-6VGSD50B50-A1(10)},{IDNR=},{X=3},{TYPE=10A-6VG},{MT=SD},{CB=50},{CT=B},{S=50},{VT=1},{VOM=A},{VV=1},{MR=0},{SS=},{SQ=},{REA=},{BRACKET=},{B=},{H=10.00},{FLJ=3.200},{ANG=164.500},{ANGS=142.100},{PPATH=parts/10a_6_val_asmtpl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 5
HELP_VARIABLE
Company
TAIYO
Description
10A-6VG - Double acting single rod, VAL Set/SV Set, Non-rotating
Bill of material
10A-6VGSD50B50-A1
Type
10A-6VG
Mounting type
SD type (Basic type)
LA type (Side lugs)
LB type (End angles)
FA type (Rod flange)
FB type (Cap flange)
CA type (Cap eye)
CC type (Cap eye)
CB type (Cap clevis with pin)
TC type (Intermediate trunnion)
SD type (Basic type)
LA type (Side lugs)
LB type (End angles)
FA type (Rod flange)
FB type (Cap flange)
CA type (Cap eye)
CC type (Cap eye)
CB type (Cap clevis with pin)
TC type (Intermediate trunnion)
Cylinder bore
50
50
Cushioning
With cushions on both ends
No cushion
With cushions on both ends
No cushion
Stroke
mm
값 입력 S
Stroke
mm
cm
inch
ft
확인
Vavle type
DIN terminal type
Lead wire type
DIN terminal type
Lead wire type
Valve operating method
Energized extending type (return type)
Energized retracting type (return type)
Detent type
3-position closed center type
3-position exhaust center type
Energized extending type (return type)
Energized retracting type (return type)
Detent type
3-position closed center type
3-position exhaust center type
Valve voltage
100 V AC 50/60Hz
200 V AC 50/60Hz
24 V DC
100 V AC 50/60Hz
200 V AC 50/60Hz
24 V DC
Motion of the Rod
mm
값 입력 MR
Motion of the Rod
mm
cm
inch
ft
확인
Sensor symbol
No switch
AX101CE
AX105CE
AX111CE
AX115CE
AX125CE
AX11ACE
AX11BCE
AX135CE
SR405
AX201CE-1
AX205CE-1
AX211CE-1
AX215CE-1
AX211CE-1
AX215CE-1
AX21BCE-1
AZ211CE-1
AZ215CE-1
AZ21BCE-1
No switch
AX101CE
AX105CE
AX111CE
AX115CE
AX125CE
AX11ACE
AX11BCE
AX135CE
SR405
AX201CE-1
AX205CE-1
AX211CE-1
AX215CE-1
AX211CE-1
AX215CE-1
AX21BCE-1
AZ211CE-1
AZ215CE-1
AZ21BCE-1
Sensor quantity
-
-
Rod end attachment
No attachment
Rod eye with spherical bearing (S-end)
Rod eye (T-end)
Rod clevis (Y-end) with pin
Floating joint (F-end)
No attachment
Rod eye with spherical bearing (S-end)
Rod eye (T-end)
Rod clevis (Y-end) with pin
Floating joint (F-end)
Bracket
None
None
Boots
None
Nylon tarpaulin
Chloroprene
Conex
None
Nylon tarpaulin
Chloroprene
Conex
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성