??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1099418 - RBO 6-WD-HC
Bill of material
PHOENIX CONTACT 1099418
Product number of the Manufacturer
1099418
Short Description
Bolt connection terminal block
Long Description
Bolt connection terminal block, nom. voltage: 1000 V, nominal current: 125 A, number of connections: 2, number of positions: 1, connection method: Bolt connection, 1 level, Rated cross section: 35 mm², cross section: 2.5 mm² - 35 mm², mounting type: NS 35/7,5, NS 35/15, color: gray
Manufacturer Type Description
RBO 6-WD-HC
Preview
rated voltage
1000 V
Rated current [In] for the power loss specification
125 A
Min. line cross section, rigid
2.500 mm^2
rated current
125 A
Number of contact points per level
2
Number of levels
1
Combustibility class
V0
Levels internally bridged
Yes
Closing plate required
No
material of insulation
Polyamide
Connection type
Bolt connection
Connection type 2
Bolt connection
Power loss per pole, current-dependent [PlIp]
4.060 W
Min. operating temperature
-60 °C
Max. operating temperature
105 °C
Width of spacing
27 mm
height at lowest possible mounting
49.800 mm
color
Grey
length
80.800 mm
Assembly type
Top-hat rail TH35
net weight
0.122 kg
Max. line cross section, flexible
35 mm^2
Max. line cross section, rigid
35 mm^2
Min. line cross section, flexible
2.500 mm^2
GTIN
4055626948553
Manufacturer product designation
Bolt connection terminal block
Manufacturer product description
Bolt connection terminal block, nom. voltage: 1000 V, nominal current: 125 A, connection method: Bolt connection, 1 level, Rated cross section: 35 mm², cross section: 2.5 mm² - 35 mm², mounting type: NS 35/7,5, NS 35/15, color: gray
Product type
RBO 6-WD-HC
GLN of manufacturer
4063151
International product number
4055626948553
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
85369010
Country of origin
CN
Deeplink
Deeplink
Previews
3D
2D
CAD modeli indir