??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1097085 - WIL-BI-IDS-868-00
Bill of material
PHOENIX CONTACT 1097085
Product number of the Manufacturer
1097085
Short Description
Switchgear and controlgear assembly
Long Description
Switchgear and controlgear assembly
Manufacturer Type Description
WIL-BI-IDS-868-00
Preview
International product number
4055626934686
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
62
degree of protection
IP54
width
300 mm
height
400 mm
depth
210 mm
GTIN
4055626934686
Manufacturer product designation
Switchgear and controlgear assembly
Manufacturer product description
Evaluation unit for sensor data for ice detection, including application software. Communication via Modbus/TCP and PROFINET. Sensor communication via 868 MHz frequency band. See “Technical data” tab for scope of supply.
Product type
WIL-BI-IDS-868-00
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85371098
Country of origin
DE
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part