??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1097073 - FBS 1/5/9/13/17-5
Bill of material
PHOENIX CONTACT 1097073
Product number of the Manufacturer
1097073
Short Description
-
Manufacturer Type Description
FBS 1/5/9/13/17-5
International product number
4055626936291
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
16
Explosion tested design (EEx e)
No
net weight
0.010 kg
Insulation present
No
shock-hazard protection present
No
GTIN
4055626936291
Product type
FBS 1/5/9/13/17-5
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
100
Quantity Scale
1
Customs tariff number
85366990
Country of origin
PL
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part