??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1096284 - SH-8ESC58AY000S
Bill of material
PHOENIX CONTACT 1096284
Product number of the Manufacturer
1096284
Short Description
Device connector, front mounting with knurled nut
Long Description
M23, Device connector, front mounting with knurled nut, SH, straight, shielded: yes, SPEEDCON, No. of pos.: 4+4+4+PE / 3+N+PE, Direction of rotation: Standard, type of contact: Socket, Crimp connection, Axial O-ring, 4x Ø 3.2, flange dimensions: 26 mm x 26 mm, coding:N
Manufacturer Type Description
SH-8ESC58AY000S
Preview
International product number
4063151029524
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
62
Combustibility class
V0
Min. operating temperature
-40 °C
Max. operating temperature
115 °C
max. operating ambient temperature
115 °C
PE connection present
No
screen connection present
No
With thread
Yes
GTIN
4063151029524
Manufacturer product designation
Device connector, front mounting with knurled nut
Manufacturer product description
M23, Device connector, front mounting with knurled nut, SH, straight, shielded: yes, SPEEDCON, No. of pos.: 4+4+4+PE / 3+N+PE, Direction of rotation: Standard, type of contact: Socket, Crimp connection, Axial O-ring, 4x Ø 3.2, flange dimensions: 26 mm x 26 mm, coding:N
Product type
SH-8ESC58AY000S
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85366990
Country of origin
DE
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part