??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
1096-93 - End cover
Bill of material
1096-93
Order number
1096-93
EAN-Code
4013456140042
Designation
End cover
Level of Details
For casing size - flush-mounting boxes
159 x 159 mm
For casing size - cavity wall boxes
165 x 165 mm
For casing size - concrete construction boxes
180 x 180 mm
Fireproof
850 °C
Data Sheet
HTML (Online)
Infotext
Dimensions correspond to the casing size in each case halogen-free version for Art. No. 9073-78/77 Art. No. 9073-93 for junction boxes Ø 120 mm for Art. No. 9073-01/91 Art. No. 9073-79
Previews
3D
Dimension
2D
Download CAD models