??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
1095-22 - Universal installation housing with mineral fibreboard
Bill of material
1095-22
Order number
1095-22
EAN-Code
4013456532168
Designation
Universal installation housing with mineral fibreboard
Level of Details
Length
107 mm
Width
107 mm
Depth
72 mm
M16 conduit entries
4
Conduit entries M20
14
Conduit entries M25
4
Cable entries
12
Universal opening size up to max.
77 x 77 mm
For devices with an installation depth of max.
60 mm
Dispatch
10 ST
Data Sheet
HTML (Online)
Infotext
Universal installation housings for a wide range of device installations always ensure optimum installation space for all kinds of devices. The intelligent housing design of all six housings ensures stability and secure hold in the wall.· For displays, LED lamps and much more· For installing almost all shapes and sizes· Mineral fibreboard allows individual installation opening
Previews
3D
Dimension
2D
Download CAD models