??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1094443 - NBC-M12MSA/ 5,0-93E D-NL
Bill of material
PHOENIX CONTACT 1094443
Product number of the Manufacturer
1094443
Short Description
Network cable
Long Description
Network cable, 4-position, Plug straight M12, coding: A, on free cable end, cable length: 5 m
Manufacturer Type Description
NBC-M12MSA/ 5,0-93E D-NL
International product number
4055626918136
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
11
diameter
6.400 mm
Application standards
not available
certificate/approval
EAC-RoHS
Pole number
4
Without halogens
No
Coding (head 1)
A-coded
screened
Yes
Material of the cable mantle
PUR
Cable length can be configured
No
Design of the electrical connection (head 1)
M12
nominal voltage
48 V
Color of coat
water blue RAL 5021
min. permissible cable outside temperature, when moving
-20 °C
min. permissible cable outside temperature, fixed laid
-40 °C
max. permissible cable outside temperature, fixed laid
80 °C
max. permissible cable outside temperature, when moving
80 °C
Number of wires
4
suitable for cable guide chain
No
arrangement of the cable lead-in (head 2)
not relevant
Arrangement of the cable lead-in, head 1
straight
Type of plug-in contact, head 1
Male (plug)
Type of plug-in contact (head 2)
Not relevant
Conductor cross-section, max.
0.140 mm^2
Conductor cross section (AWG), max.
26
Coding
not relevant
Torsion-resistant
No
Hybrid cable
No
Length of the preassembled line
5 m
Thickness of insulation
1.200 mm
GTIN
4055626918136
Manufacturer product designation
Network cable
Manufacturer product description
Network cable, 4-position, Plug straight M12, coding: A, on free cable end, cable length: 5 m
Product type
NBC-M12MSA/ 5,0-93E D-NL
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
50
Quantity Scale
1
Customs tariff number
85444290
Country of origin
PL
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part