??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1093490 - NBC-M12MSD/ 3,0-93E/R4AC VA
Bill of material
PHOENIX CONTACT 1093490
Product number of the Manufacturer
1093490
Short Description
Network cable
Long Description
Network cable, Ethernet CAT5 (100 Mbps) CAT5, 4-position, shielded, Plug straight M12 / IP67, coding: D, on Plug straight RJ45 / IP20, cable length: 3 m
Manufacturer Type Description
NBC-M12MSD/ 3,0-93E/R4AC VA
Preview
International product number
4055626912196
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
11
diameter
6.400 mm
Application standards
IEC 61076-2-101
certificate/approval
EAC-RoHS, UL Listed
Pole number
4
Without halogens
No
Coding (head 1)
D-coded
screened
No
Areas of application for signal and data transmission
Standard
Material of the cable mantle
PUR
Cable length can be configured
No
Design of the electrical connection (head 1)
M12
nominal voltage
48 V
Rated value of current
1 A
Color of coat
water blue RAL 5021
min. permissible cable outside temperature, when moving
-20 °C
min. permissible cable outside temperature, fixed laid
-40 °C
max. permissible cable outside temperature, fixed laid
80 °C
max. permissible cable outside temperature, when moving
80 °C
Number of wires
4
suitable for cable guide chain
No
arrangement of the cable lead-in (head 2)
straight
Design of the electrical connection (head 2)
RJ45
Arrangement of the cable lead-in, head 1
straight
Type of plug-in contact, head 1
Male (plug)
Type of plug-in contact (head 2)
Male (plug)
Conductor cross-section, max.
0.140 mm^2
Conductor cross section (AWG), max.
26
Coding
not relevant
Torsion-resistant
No
Hybrid cable
No
Length of the preassembled line
3 m
Category (capacity)
Ethernet
Thickness of insulation
1.200 mm
GTIN
4055626912196
Manufacturer product designation
Network cable
Manufacturer product description
Network cable, Ethernet CAT5 (100 Mbps) CAT5, 4-position, shielded, Plug straight M12 / IP67, coding: D, on Plug straight RJ45 / IP20, cable length: 3 m
Product type
NBC-M12MSD/ 3,0-93E/R4AC VA
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
50
Quantity Scale
1
Customs tariff number
85444290
Country of origin
PL
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part