??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1093211 - SOL-ES-BSC-PYR
Bill of material
PHOENIX CONTACT 1093211
Product number of the Manufacturer
1093211
Short Description
Sensor
Long Description
Lambrecht Meteo GmbH pyranometer for measuring the irradiation intensity in W/m² with a 180° aperture opening. The measurement value is provided via Modbus/RTU (RS-485). Corresponds to the accuracy class "First Class" in accordance with ISO 9060
Manufacturer Type Description
SOL-ES-BSC-PYR
Preview
International product number
4055626911359
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
17
GTIN
4055626911359
Manufacturer product designation
Sensor
Manufacturer product description
Lambrecht Meteo GmbH pyranometer for measuring the irradiation intensity in W/m² with a 180° aperture opening. The measurement value is provided via Modbus/RTU (RS-485). Corresponds to the accuracy class "First Class" in accordance with ISO 9060
Product type
SOL-ES-BSC-PYR
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
90158020
Country of origin
DE
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part