??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
norelem
Description
10921 - Roller track steel
Bill of material
10921-111X2000
Bestellnummer
Oberfläche Grundkörper
Farbe Komponente
Material Grundkörper
Stahl
Form
Länge
2000 mm
elektrostatisch entladend
Gewicht ca.
kg
Beschreibung
Information
Infotext
RoHS
Yes
Zolltarifnummer
84283920
EAN-Nr. norelem
End of life
31.12.2099
Standardlieferzeit
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Previews
3D
Dimension
2D
Download CAD models