Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
10920-10-30
norelem
Assembly system
10000 Covers for aluminium profiles Aluminium profiles Classification systems Special element for aluminium profiles Connector for aluminium profiles
Lean tube connector Ø30 type I
Powered by
CAD모델 선택
{norelem/montagesysteme/gruppe_10000/lean_rohrverbinder/10920-10_asmtab.prj},{NB=10920-10-30},{BEST=10920-10-30},{PROFIL=Ø 30},{ESD=ja},{GEW=0.0360},{BS=Infotext},{ROHS=Yes},{ZTN=76042100},{EAN=4059495917931},{FILTER=NORELEM,KIPP,KIPP_USA,},{PPATH=10920-10_schb.prj},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 1
HELP_VARIABLE
Company
norelem
Description
10920-10 - Plain bearings Ø30 type I
Bill of material
10920-10-30
Bestellnummer
10920-10-30
Profil
Ø 30
mm
ESD elektrostatisch entladend
ja
Gewicht ca.
0.0360
kg
Beschreibung
정보
Infotext
RoHS
Yes
Zolltarifnummer
76042100
EAN-Nr. norelem
4059495917931
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성