??
Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1091578 - D-PT 4-QUATTRO/3CP
Bill of material
PHOENIX CONTACT 1091578
Product number of the Manufacturer
1091578
Short Description
End cover
Long Description
End cover, length: 90 mm, width: 2.2 mm, height: 90 mm, color: gray
Manufacturer Type Description
D-PT 4-QUATTRO/3CP
Preview
International product number
4055626905266
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
13
Combustibility class
V0
color
Grey
height
90.85 mm
net weight
0.00366 kg
min. thickness
2.200 mm
designed as intermediate plate
No
type of end plate
Yes
Latchable present
No
GTIN
4055626905266
Manufacturer product designation
End cover
Manufacturer product description
End cover, length: 90 mm, width: 2.2 mm, height: 90 mm, color: gray
Product type
D-PT 4-QUATTRO/3CP
URI of the product
http://www.phoenixcontact.com/product/1091578
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
85389099
Country of origin
PL
Deeplink
Deeplink
プレビュー
3D
2D
ダウンロード(CADデータ)