??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1091504 - DP-PTRV 4/LB YE
Bill of material
PHOENIX CONTACT 1091504
Product number of the Manufacturer
1091504
Short Description
Spacer plate
Long Description
Spacer plate, length: 63.6 mm, width: 8.3 mm, height: 54 mm, color: yellow
Manufacturer Type Description
DP-PTRV 4/LB YE
International product number
4055626905068
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
17
Combustibility class
V2
color
yellow
height
63.6 mm
net weight
0.001 kg
min. thickness
8.300 mm
designed as intermediate plate
No
type of end plate
No
Latchable present
No
GTIN
4055626905068
Manufacturer product designation
Spacer plate
Manufacturer product description
Spacer plate, length: 63.6 mm, width: 8.3 mm, height: 54 mm, color: yellow
Product type
DP-PTRV 4/LB YE
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
85472000
Country of origin
PL
Deeplink
Deeplink
Previews
3D
2D
Download CAD models