??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
norelem
Description
10910-02 - Label holders Ø30 type I transparent, self adhesive
Bill of material
10910-02-301
Order No.
Matière
Plastic hard PVC
Form
Form definition
diameter
30 mm
distance
mm
distance
mm
Length
102 mm
Profile
Ø 30 mm
Approx. weight
kg
Description
Information
Infotext
RoHS
Yes
Customs tariff number
39269099
EAN-Nr. norelem
Previews
3D
Dimension
2D
Download CAD models