??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1090636 - A 25 -32
Bill of material
PHOENIX CONTACT 1090636
Product number of the Manufacturer
1090636
Short Description
Ferrule
Long Description
Ferrule, length: 32 mm, color: silver
Manufacturer Type Description
A 25 -32
Preview
International product number
4055626901268
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
22
nominal cross section
25 mm^2
Without halogens
No
Insulation present
No
Surface
galvanic/electrolytic zinc plated
Type of surface
Tin-plated
bandware
No
identification flag present
No
suitable for short-circuit-proof lines
No
GTIN
4055626901268
Manufacturer product designation
Ferrule
Manufacturer product description
Ferrule, length: 32 mm, color: silver
Product type
A 25 -32
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
100
Quantity Scale
100
Customs tariff number
85369010
Country of origin
DE
Deeplink
Deeplink
Сваляне на CAD модели
Няма действия за генериране, свързани с тази част